BTB08-800TWRG

BTB08-800TWRG

BTB08-600BRG

BTB08-600BRG

Active

BTB08-600SWRG

8A standard and Snubberless™ Triacs

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AB

Available either in through-hole and surface-mount packages, these devices are suitable for general purpose AC switching. They can be used as an ON/OFF function in applications such as static relays, heating regulation, induction motor starting circuits or for phase control operation in light...
Read More

Key features
  • On-state rms current, IT(RMS) 8 A
  • Repetitive peak off-state voltage, VDRM / VRRM 600 V to 800 V
  • Triggering gate current, IGT 5 to 50 mA
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AB

Available either in through-hole and surface-mount packages, these devices are suitable for general purpose AC switching. They can be used as an ON/OFF function in applications such as static relays, heating regulation, induction motor starting circuits or for phase control operation in light...
Read More

Key features
  • On-state rms current, IT(RMS) 8 A
  • Repetitive peak off-state voltage, VDRM / VRRM 600 V to 800 V
  • Triggering gate current, IGT 5 to 50 mA