BTB08-800TWRG

BTB08-800TWRG

Active

BTB08-600TWRG

8A standard and Snubberless™ Triacs

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AB

Available either in through-hole and surface-mount packages, these devices are suitable for general purpose AC switching. They can be used as an ON/OFF function in applications such as static relays, heating regulation, induction motor starting circuits or for phase control operation in light...
Read More

Key features
  • On-state rms current, IT(RMS) 8 A
  • Repetitive peak off-state voltage, VDRM / VRRM 600 V to 800 V
  • Triggering gate current, IGT 5 to 50 mA
In stock
Quantity $ per unit Savings
1-9$1.492%
10-99$0.7052%
100-499$0.6257%
500$0.4967%
Contact sales
$1.49
$1.46
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AB

Available either in through-hole and surface-mount packages, these devices are suitable for general purpose AC switching. They can be used as an ON/OFF function in applications such as static relays, heating regulation, induction motor starting circuits or for phase control operation in light...
Read More

Key features
  • On-state rms current, IT(RMS) 8 A
  • Repetitive peak off-state voltage, VDRM / VRRM 600 V to 800 V
  • Triggering gate current, IGT 5 to 50 mA