🚀 New Platform Beta is Live! Expect some delays in processing orders! Apologies for the inconveniences! 🚀 Order now!

Limited time offer: Free samples and shipping until Dec. 26th! Use code: DV-UNIQUEID-FREE-1225 at checkout. 🚀 Shop now!

Active

BTB26-600BRG

25A standard Triacs

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTOP3

Available either in through-hole or surface-mount packages, the BTA24, BTB24, BTA25, BTA26, BTB26 and T25 triac series is suitable for general purpose mains power AC switching.

Key features
  • High current triac
  • High commutation (4 quadrant) or very high commutation (3 quadrant) capability
  • Low thermal resistance with clip bonding
  • Packages are RoHS (2002/95/EC) compliant
  • BTA series UL1557 certified (File ref: 81734)
Out of Stock
Quantity $ per unit Savings
1-500$4.980%
Contact sales
$4.98
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTOP3

Available either in through-hole or surface-mount packages, the BTA24, BTB24, BTA25, BTA26, BTB26 and T25 triac series is suitable for general purpose mains power AC switching.

Key features
  • High current triac
  • High commutation (4 quadrant) or very high commutation (3 quadrant) capability
  • Low thermal resistance with clip bonding
  • Packages are RoHS (2002/95/EC) compliant
  • BTA series UL1557 certified (File ref: 81734)