Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!
Active
40A standard Triacs
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TOP3 |
Available in power packages, the BTA40, BTA41, and BTB41 are suitable for general purpose AC switching.When used with the properly dimensioned heatsink, the BTA40, BTA41 and BTB41 can enable AC switching systems up to 9 kW. Refer to STMicroelectronics application note AN533 for thermal management...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $7.01 | 2% |
| 10-99 | $4.43 | 36% |
| 100-500 | $3.63 | 47% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TOP3 |
Available in power packages, the BTA40, BTA41, and BTB41 are suitable for general purpose AC switching.When used with the properly dimensioned heatsink, the BTA40, BTA41 and BTB41 can enable AC switching systems up to 9 kW. Refer to STMicroelectronics application note AN533 for thermal management...
Read More
|