Active
50 A standard SCR Thyristor in RD91
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Poly Bag |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | RD-91 |
Available in high power packages, the BTW67 / BTW69 Series is suitable in applications where power handling and power dissipation are critical, such as solid state relays, welding equipment, high power motor control.Based on a clip assembly technology, they offer a superior performance in surge...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $8.71 | 0% |
| 10-99 | $5.25 | 40% |
| 100-499 | $4.34 | 50% |
| 500 | $3.88 | 55% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Poly Bag |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | RD-91 |
Available in high power packages, the BTW67 / BTW69 Series is suitable in applications where power handling and power dissipation are critical, such as solid state relays, welding equipment, high power motor control.Based on a clip assembly technology, they offer a superior performance in surge...
Read More
|