BTW68-800RG

BTW68-800RG

BTW68-600RG Active

30 A standard SCR Thyristor in TOP3I
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameTOP3 Ins
Key Features
  • On-state rms current: 30 A
  • Blocking voltage: up to 1200 V
  • Gate current: 50 mA
  • UL 2500 V insulation (file ref E81734)

Available in a high power insulated package, the BTW68 series is suitable for applications where power handling and power dissipation are critical such as solid state relays, welding equipment and high power motor control.


Based on a clip assembly technology, this device offers a superior performance in surge current handling capabilities.


Thanks to the internal ceramic pad, the device provides high voltage insulation (2500 VRMS) and complies with UL standards (file ref: E81734).

In stock:
$7.23
Range Unit Price Savings
1 - 9$7.230%
10 - 99$6.2214%
100 - 249$5.1629%
250 - 499$4.8533%
500$4.5537%
Contact Sales