Active
30 A standard SCR Thyristor in TOP3I
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TOP3 Ins |
Available in a high power insulated package, the BTW68 series is suitable for applications where power handling and power dissipation are critical such as solid state relays, welding equipment and high power motor control.Based on a clip assembly technology, this device offers a superior...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $5.91 | 0% |
| 10-99 | $3.39 | 43% |
| 100-500 | $2.41 | 59% |
| 500 + |
Contact sales |
|
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TOP3 Ins |
Available in a high power insulated package, the BTW68 series is suitable for applications where power handling and power dissipation are critical such as solid state relays, welding equipment and high power motor control.Based on a clip assembly technology, this device offers a superior...
Read More
|