Active
50 A - 600 V standard SCR Thyristor in TOP3 Ins.
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TOP3 Ins |
Available in high power packages, the BTW67 / BTW69 Series is suitable in applications where power handling and power dissipation are critical, such as solid state relays, welding equipment, high power motor control.Based on a clip assembly technology, they offer a superior performance in surge...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $6.53 | 2% |
| 10-99 | $4.38 | 31% |
| 100-500 | $3.66 | 43% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TOP3 Ins |
Available in high power packages, the BTW67 / BTW69 Series is suitable in applications where power handling and power dissipation are critical, such as solid state relays, welding equipment, high power motor control.Based on a clip assembly technology, they offer a superior performance in surge...
Read More
|