Active

BTW69-800RG

50 A - 800 Vstandard SCR Thyristor in TOP3 Ins.

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTOP3 Ins

Available in a high power package TOP3-I, the BTW69-800 is suitable in applications where power handling and power dissipation are critical, such as solid state relays, welding equipment, high power motor control and power converters.This device offers a superior performance in surge current...
Read More

Key features
  • Max. repetitive blocking voltage = VDRM, VRRM = 800 V
  • IGT maximum = 80 mA
  • ECOPACK®2 component (RoHS and HF compliance)
  • Complies with UL 1557 standard (File ref : E81734)
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTOP3 Ins

Available in a high power package TOP3-I, the BTW69-800 is suitable in applications where power handling and power dissipation are critical, such as solid state relays, welding equipment, high power motor control and power converters.This device offers a superior performance in surge current...
Read More

Key features
  • Max. repetitive blocking voltage = VDRM, VRRM = 800 V
  • IGT maximum = 80 mA
  • ECOPACK®2 component (RoHS and HF compliance)
  • Complies with UL 1557 standard (File ref : E81734)