Act fast! Use SEP22BOARDS at checkout to get free shipping on  USB Type-C applications .

BUL416T

NRND

High voltage fast-switching NPN power transistor

Quantity $ per Unit Savings
1 - 9$3.460%
10 - 24$3.1210%
25 - 50$2.9515%
Contact Sales
In stock
$3.46
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220

The BUL416T is an high voltage fast-switching NPN power transistor manufactured in planar technology with diffused collector. This device is designed for lighting and SMPS applications where high voltage capability is needed coupled with high switching speed.

Key features
  • High voltage capability
  • Low spread of dynamic parameters
  • Very high switching speed