BUT30V

Active
NPN TRANSISTOR POWER MODULE
Quantity $ per Unit Savings
1 - 9$32.440%
10 - 49$28.9911%
50 - 99$28.1213%
100 - 199$24.7624%
200 - 499$22.8330%
500$21.6933%
Contact Sales
In stock:
$32.44
Parameter NameParameter Value
Operating RangeIndustrial
Operating Temp Min Celsius-55.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameISOTOP
Key features
  • LOW INTERNAL PARASITIC INDUCTANCE
  • NPN TRANSISTOR
  • VERY LOW Rth JUNCTION CASE
  • HIGH CURRENT POWER BIPOLAR MODULE
  • FULLY INSULATED PACKAGE (U.L. COMPLIANT) FOR EASY MOUNTING
  • SPECIFIED ACCIDENTAL OVERLOAD AREAS