Active
High voltage fast switching NPN power transistor
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-247 |
The device is a multiepitaxial mesa NPN transistor mounted in TO-247 plastic package.
It is intended for switching and industrial applications from single and three-phase mains.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $6.83 | 2% |
| 10-99 | $3.90 | 42% |
| 100-500 | $3.26 | 51% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-247 |
The device is a multiepitaxial mesa NPN transistor mounted in TO-247 plastic package.
It is intended for switching and industrial applications from single and three-phase mains.
|