Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

Active

BUXD87T4

High voltage NPN power transistor

Operating RangeIndustrial
Operating Temp Min Celsius-65.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDPAK

The BUXD87 is manufactured using High Voltage Multi Epitaxial Planar technology for high switching speeds and high voltage withstand capability.

Key features
  • REVERSE PINS OUT Vs STANDARD IPAK/DPAK PACKAGE
  • HIGH DC CURRENT GAIN
  • HIGH VOLTAGE CAPABILITY
  • SURFACE-MOUNTING DPAK (TO-252) POWER PACKAGE IN TAPE & REEL (SUFFIX \T4\)
  • THROUGH-HOLE IPAK (TO-251) POWER PACKAGE IN TUBE (SUFFIX \-1\)
Out of Stock
Operating RangeIndustrial
Operating Temp Min Celsius-65.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDPAK

The BUXD87 is manufactured using High Voltage Multi Epitaxial Planar technology for high switching speeds and high voltage withstand capability.

Key features
  • REVERSE PINS OUT Vs STANDARD IPAK/DPAK PACKAGE
  • HIGH DC CURRENT GAIN
  • HIGH VOLTAGE CAPABILITY
  • SURFACE-MOUNTING DPAK (TO-252) POWER PACKAGE IN TAPE & REEL (SUFFIX \T4\)
  • THROUGH-HOLE IPAK (TO-251) POWER PACKAGE IN TUBE (SUFFIX \-1\)