BZW50-180RL

BZW50-180RL

BZW50-18

BZW50-18

BZW50-10 NRND

5000 W TVS
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameR6
Key Features
  • Peak pulse power:
    • 5000 W (10/1000 µs)
  • Stand off voltage range from 10 V to 180 V
  • Unidirectional and bidirectional diode
  • Low clamping factor
  • Fast response time
  • UL497B, file number: QVGQ2.E136224

Transil diodes provide high overvoltage protection by clamping action. Their instantaneous response to transient overvoltages makes them particularly suited to protect voltage sensitive devices such as MOS Technology and low voltage supplied ICs.

Out of stock
$2.90
Range Unit Price Savings
1 - 9$2.900%
10 - 99$2.4615%
100 - 199$1.9732%
200 - 499$1.8636%
500$1.7540%
Contact Sales