$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

CAM-5G0-158CLR

CAM-5G0-158CLR

Active

CAM-5G0-079CLR

VD55G0 evaluation camera module with 79 degree DFOV lens and clear filter

Core ProductVD55G0
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The CAM-55G0 promodules are a full range of sample camera modules made for a seamless evaluation and integration of the VD55G0 0.38-megapixel monochrome image sensor. These ready-to-use vision extensions integrate VD55G0 image sensor, lens holder, lens, and plug-and-play flex connection in a tiny...
Read More

Key features
  • “Promodules”: turnkey camera modules for evaluation:
    • Including VD55G0 image sensor, lens holder, lens,
      and plug-and-play flex connection.
    • Lens focused, glued, and tested in a cleanroom environment using specialized equipment.
    • Small footprint down to 5.0 mm square.
  • Various lens options:
    • Ultra-wide-angle lens for wide scene capture
      (158° DFOV).
    • General-purpose lens enabling various system setups (79° DFOV) and a thin design.
  • Plug-and-play connector to change promodules at any time:
    • FPC-to-board 30-pin connector.
    • Same connector for all ST promodules.
  • Ready for evaluation and integration:
    • On a computer with a USB output using the EVK Main hardware tool and the Evaluation GUI free software.
    • On embedded processing platforms with a MIPI
      CSI-2 output using the P-Board hardware tool and free Linux software tools.
In stock
Quantity $ per unit Savings
1-2$17.362%
Contact sales
$17.36
$17.01
Core ProductVD55G0
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The CAM-55G0 promodules are a full range of sample camera modules made for a seamless evaluation and integration of the VD55G0 0.38-megapixel monochrome image sensor. These ready-to-use vision extensions integrate VD55G0 image sensor, lens holder, lens, and plug-and-play flex connection in a tiny...
Read More

Key features
  • “Promodules”: turnkey camera modules for evaluation:
    • Including VD55G0 image sensor, lens holder, lens,
      and plug-and-play flex connection.
    • Lens focused, glued, and tested in a cleanroom environment using specialized equipment.
    • Small footprint down to 5.0 mm square.
  • Various lens options:
    • Ultra-wide-angle lens for wide scene capture
      (158° DFOV).
    • General-purpose lens enabling various system setups (79° DFOV) and a thin design.
  • Plug-and-play connector to change promodules at any time:
    • FPC-to-board 30-pin connector.
    • Same connector for all ST promodules.
  • Ready for evaluation and integration:
    • On a computer with a USB output using the EVK Main hardware tool and the Evaluation GUI free software.
    • On embedded processing platforms with a MIPI
      CSI-2 output using the P-Board hardware tool and free Linux software tools.