Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

CAM-5G1-080NIR

CAM-5G1-080NIR

CAM-5G1-081CLR

CAM-5G1-081CLR

Active

CAM-5G1-179CLR

CAM-55G1 promodules: evaluation camera modules for VD55G1 image sensor

Core ProductVD55G1
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The CAM-55G1 promodules are a full range of sample camera modules made for a seamless evaluation and integration of the VD55G1 0.56-megapixel monochrome image sensor. These ready-to-use vision extensions integrate VD55G1 image sensor, lens holder, lens, and plug-and-play flex connection in a tiny...
Read More

Key features
  • “Promodules”: turnkey camera modules for evaluation:
    • Including VD55G1 image sensor, lens holder, lens,
      and plug-and-play flex connection.
    • Lens focused, glued, and tested in a cleanroom environment using specialized equipment.
    • Small footprint down to 5.0 mm square, with smaller dimension achievable as a customized solution from partner camera module integrators.
  • High lens flexibility:
    • Fisheye lens for maximum scene coverage (179° DFOV)
    • Ultra-wide angle lens for wide scene capture (160° DFOV).
    • Highly compact lens enabling tiny module (81° DFOV, clear filter)
    • NIR-optimized lens for accurate NIR image sensing (80° DFOV, 940 nm bandpass filter)
  • Plug-and-play connector to change promodules at any time:
    • FPC-to-board 30-pin connector.
    • Same connector for all ST promodules.
  • Ready for evaluation and integration:
    • On a computer with a USB output using the EVK Main hardware tool and the Evaluation GUI free software.
    • On embedded processing platforms with a MIPI
      CSI-2 output using the P-Board hardware tool and free Linux software tools.
Out of Stock
Core ProductVD55G1
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The CAM-55G1 promodules are a full range of sample camera modules made for a seamless evaluation and integration of the VD55G1 0.56-megapixel monochrome image sensor. These ready-to-use vision extensions integrate VD55G1 image sensor, lens holder, lens, and plug-and-play flex connection in a tiny...
Read More

Key features
  • “Promodules”: turnkey camera modules for evaluation:
    • Including VD55G1 image sensor, lens holder, lens,
      and plug-and-play flex connection.
    • Lens focused, glued, and tested in a cleanroom environment using specialized equipment.
    • Small footprint down to 5.0 mm square, with smaller dimension achievable as a customized solution from partner camera module integrators.
  • High lens flexibility:
    • Fisheye lens for maximum scene coverage (179° DFOV)
    • Ultra-wide angle lens for wide scene capture (160° DFOV).
    • Highly compact lens enabling tiny module (81° DFOV, clear filter)
    • NIR-optimized lens for accurate NIR image sensing (80° DFOV, 940 nm bandpass filter)
  • Plug-and-play connector to change promodules at any time:
    • FPC-to-board 30-pin connector.
    • Same connector for all ST promodules.
  • Ready for evaluation and integration:
    • On a computer with a USB output using the EVK Main hardware tool and the Evaluation GUI free software.
    • On embedded processing platforms with a MIPI
      CSI-2 output using the P-Board hardware tool and free Linux software tools.