Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.

CAM-6G3-084CLR

CAM-6G3-084CLR

CAM-6G3-073CLR

CAM-6G3-073CLR

Active

CAM-6G3-152CLR

VD56G3 evaluation camera module with 152 degree DFOV lens and clear filter

Core ProductVD56G3
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The CAM-56G3 promodules are a full range of sample camera modules made for a seamless evaluation and integration of the VD56G3 1.5-megapixel monochrome image sensor. These ready-to-use vision extensions integrate VD56G3 image sensor, lens holder, lens, and plug-and-play flex connection in a tiny...
Read More

Key features
  • “Promodules”: turnkey camera modules for evaluation:
    • Including VD56G3 image
      sensor, lens holder, lens, and plug-and-play flex
      connection.
    • Lens focused, glued, and tested in a cleanroom environment using specialized equipment.
    • Small footprint down to 6.5 mm square.
  • Various lens options:
    • Ultra-wide-angle lens for wide scene capture
      (152° DFOV).
    • Highly compact lens for a thin module (84°
      DFOV).
    • General-purpose lens enabling various system setups (73° DFOV).
  • Plug-and-play connector to change promodules at any time:
    • FPC-to-board 30-pin connector.
    • Same connector for all ST promodules.
  • Ready for evaluation and integration:
    • On a computer with a USB output using the EVK Main hardware tool and the Evaluation GUI free software.
    • On embedded processing platforms with a MIPI
      CSI-2 output using the P-Board
      hardware tool and free Linux software
      tools.
  • Promodules are also available in color RGB versions (CAM-66GY).
In stock
Quantity $ per unit Savings
1-2$21.042%
Contact sales
$21.04
$20.62
Core ProductVD56G3
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The CAM-56G3 promodules are a full range of sample camera modules made for a seamless evaluation and integration of the VD56G3 1.5-megapixel monochrome image sensor. These ready-to-use vision extensions integrate VD56G3 image sensor, lens holder, lens, and plug-and-play flex connection in a tiny...
Read More

Key features
  • “Promodules”: turnkey camera modules for evaluation:
    • Including VD56G3 image
      sensor, lens holder, lens, and plug-and-play flex
      connection.
    • Lens focused, glued, and tested in a cleanroom environment using specialized equipment.
    • Small footprint down to 6.5 mm square.
  • Various lens options:
    • Ultra-wide-angle lens for wide scene capture
      (152° DFOV).
    • Highly compact lens for a thin module (84°
      DFOV).
    • General-purpose lens enabling various system setups (73° DFOV).
  • Plug-and-play connector to change promodules at any time:
    • FPC-to-board 30-pin connector.
    • Same connector for all ST promodules.
  • Ready for evaluation and integration:
    • On a computer with a USB output using the EVK Main hardware tool and the Evaluation GUI free software.
    • On embedded processing platforms with a MIPI
      CSI-2 output using the P-Board
      hardware tool and free Linux software
      tools.
  • Promodules are also available in color RGB versions (CAM-66GY).