Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

CAM-6GY-073VIS

CAM-6GY-073VIS

CAM-6GY-084VIS

CAM-6GY-084VIS

Active

CAM-6GY-152VIS

VD66GY evaluation camera module with 152 degree DFOV lens and visible bandpass filter

Core ProductVD66GY
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The CAM-66GY promodules are a full range of sample camera modules made for a seamless evaluation and integration of the VD66GY 1.5-megapixel color image sensor. These ready-to-use vision extensions integrate VD66GY image sensor, lens holder, lens, and plug-and-play flex connection in a tiny format...
Read More

Key features
  • “Promodules”: turnkey camera modules for evaluation:
    • Including VD66GY image sensor, lens holder, lens,
      and plug-and-play flex connection.
    • Lens focused, glued, and tested in a cleanroom environment using specialized equipment.
    • Small footprint down to 6.5 mm square.
  • Various lens options:
    • Ultra-wide-angle lens for wide scene capture
      (152° DFOV).
    • Highly compact lens for a thin module (84°
      DFOV).
    • General-purpose lens enabling various system setups (73° DFOV).
  • Plug-and-play connector to change promodules at any time:
    • FPC-to-board 30-pin connector.
    • Same connector for all ST promodules.
  • Ready for evaluation and integration:
    • On a computer with a USB output using the EVK Main hardware tool and the Evaluation GUI free software.
    • On embedded processing platforms with a MIPI
      CSI-2 output using the P-Board hardware tool and free Linux software tools.
  • Promodules are also available in monochrome versions (CAM-56G3).
In stock
Quantity $ per unit Savings
1-2$21.222%
Contact sales
$21.22
$20.80
Core ProductVD66GY
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The CAM-66GY promodules are a full range of sample camera modules made for a seamless evaluation and integration of the VD66GY 1.5-megapixel color image sensor. These ready-to-use vision extensions integrate VD66GY image sensor, lens holder, lens, and plug-and-play flex connection in a tiny format...
Read More

Key features
  • “Promodules”: turnkey camera modules for evaluation:
    • Including VD66GY image sensor, lens holder, lens,
      and plug-and-play flex connection.
    • Lens focused, glued, and tested in a cleanroom environment using specialized equipment.
    • Small footprint down to 6.5 mm square.
  • Various lens options:
    • Ultra-wide-angle lens for wide scene capture
      (152° DFOV).
    • Highly compact lens for a thin module (84°
      DFOV).
    • General-purpose lens enabling various system setups (73° DFOV).
  • Plug-and-play connector to change promodules at any time:
    • FPC-to-board 30-pin connector.
    • Same connector for all ST promodules.
  • Ready for evaluation and integration:
    • On a computer with a USB output using the EVK Main hardware tool and the Evaluation GUI free software.
    • On embedded processing platforms with a MIPI
      CSI-2 output using the P-Board hardware tool and free Linux software tools.
  • Promodules are also available in monochrome versions (CAM-56G3).