📢 Limited time offer – Buy One Get One Free on Intelligent Power Switch boards. Use code DV-IPS-BOGO-12 at checkout! Order now

CIMBY8HT6F00640$

CIMBY8HT6F00640$

Active

New

CIMMY8HT6P00663$

SIM system-on-chip solution for secure IoT applications

Operating Temp Min Celsius-25.0
Operating Temp Max Celsius85.0
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeNot Available
RoHs compliantN/A
GradeIndustrial
Package NameSINGLE CARD

The ST4SIM-110S is an STMicroelectronics SIM and embedded SIM (eSIM or eUICC) product designed for IoT devices.The ST4SIM-110S pre-integrates a cellular connectivity configuration provided by trusted partners. In this way, the product is ready to be deployed to the field.The device ensures the...
Read More

Key features
    • Configurable cellular network connectivity by a trusted partner
    • Compliant with 2G / 3G / 4G (LTE) / CDMA / NB-IoT / CAT–M networks
    • Network access applications supported: SIM / USIM / ISIM / CSIM
    • Secure element access control (ARF / PKCS#15)
    • OTA capability over SMS, CAT-TP & HTTPS (including DNS)
  • Hardware
    • Product available on ST33G1M2
    • ST33 product based on a 32-bit Arm® SecurCore® SC300 RISC core
    • Supply voltage: Class A (5 V), Class B (3 V), Class C (1.8 V)
    • Asynchronous serial I/O port ISO/IEC 7816-3 compatible (T=0 protocol)
    • Operating temperature: -25°C to +85°C
    • Common Criteria EAL5+
  • ECOPACK-compliant packages
    • 2FF, 3FF or 4FF plugin card (based on D18 micromodule)
    • Triple cut plugin card (based on D18 micromodule)
  • Security
    • Symmetric cryptography DES / 3DES / AES
    • Asymmetric cryptography RSA (up to 2048 bits)
    • HTTPS remote management TLS v1.0, v1.1 and v1.2
    • Elliptic curve cryptography (up to 521 bits) including preloaded curve NIST P-256 and brainpool P256r1
    • Authentication algorithm: MILENAGE, TUAK, CAVE
  • Software standard compliance
    • Java® Card v3.0.4 Classic
    • GlobalPlatform® card specification v2.2, including GP amendments A, B, C, D and E
    • ETSI, 3GPP and 3GPP2 release 12 (for further information, contact the local STMicroelectronics sales office)
    • Power saving features (PSM and eDRX) defined by ETSI release 13
Coming Soon
Quantity $ per unit Savings
1-500$0.000%
Contact sales
$0.00
Operating Temp Min Celsius-25.0
Operating Temp Max Celsius85.0
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeNot Available
RoHs compliantN/A
GradeIndustrial
Package NameSINGLE CARD

The ST4SIM-110S is an STMicroelectronics SIM and embedded SIM (eSIM or eUICC) product designed for IoT devices.The ST4SIM-110S pre-integrates a cellular connectivity configuration provided by trusted partners. In this way, the product is ready to be deployed to the field.The device ensures the...
Read More

Key features
    • Configurable cellular network connectivity by a trusted partner
    • Compliant with 2G / 3G / 4G (LTE) / CDMA / NB-IoT / CAT–M networks
    • Network access applications supported: SIM / USIM / ISIM / CSIM
    • Secure element access control (ARF / PKCS#15)
    • OTA capability over SMS, CAT-TP & HTTPS (including DNS)
  • Hardware
    • Product available on ST33G1M2
    • ST33 product based on a 32-bit Arm® SecurCore® SC300 RISC core
    • Supply voltage: Class A (5 V), Class B (3 V), Class C (1.8 V)
    • Asynchronous serial I/O port ISO/IEC 7816-3 compatible (T=0 protocol)
    • Operating temperature: -25°C to +85°C
    • Common Criteria EAL5+
  • ECOPACK-compliant packages
    • 2FF, 3FF or 4FF plugin card (based on D18 micromodule)
    • Triple cut plugin card (based on D18 micromodule)
  • Security
    • Symmetric cryptography DES / 3DES / AES
    • Asymmetric cryptography RSA (up to 2048 bits)
    • HTTPS remote management TLS v1.0, v1.1 and v1.2
    • Elliptic curve cryptography (up to 521 bits) including preloaded curve NIST P-256 and brainpool P256r1
    • Authentication algorithm: MILENAGE, TUAK, CAVE
  • Software standard compliance
    • Java® Card v3.0.4 Classic
    • GlobalPlatform® card specification v2.2, including GP amendments A, B, C, D and E
    • ETSI, 3GPP and 3GPP2 release 12 (for further information, contact the local STMicroelectronics sales office)
    • Power saving features (PSM and eDRX) defined by ETSI release 13