🎅 Flat-rate shipping is live! - Only $5.99 worldwide delivery until Dec. 15th! No min purchase or code needed.

CLT01-38S4

CLT01-38S4

Active

CLT01-38S4-TR

High speed protected digital termination array

Input Voltage Min Volt-30.0
Input Voltage Max Volt35.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameTSSOP-38L

The CLT01 series is an octal industrial digital input IC, which drastically reduces the power dissipation of the digital input modules. Its current-sinking inputs can be configured for type 1, type 2, or type 3 inputs as per IEC 61131-2 with few external components.The CLT01 series includes a...
Read More

Key features
  • Eight current-sinking digital inputs with serializer
  • Enables inputs to meet type 1, 2 and 3 characteristic of IEC 61131-2 standard
  • Adjustable and accurate input current limitation for low power and heat dissipation:
    • 2.35 mA typ for Type 1 and Type 3
  • 35 V reverse polarity capable
  • SPI-Compatible Serial Interface 8-bit
    • Optional 16-bit mode with parity check, and diagnostics (temperature alarm, voltage alarms)
  • Daisy-Chain SPI to reduce isolation channels
  • 5 V voltage regulator
  • Energyless Field-Side LED drivers for visual status indication
  • Operating ambient temperature range from -40 °C to 105 °C
  • Packages
    • HTSSOP-38 – 500 µm pitch
    • QFN-48L – 500 µm pitch
  • Complies with the following standards:
    • IEC 61000-4-2 level 4: ±15 kV (air discharge)
    • IEC 61000-4-2 level 4: ±8 kV (contact discharge)
    • IEC 61000-4-5 Surge ±1 kV /42 Ω with minimum 1 kΩ pulse resistor at field inputs
Out of Stock
Quantity $ per unit Savings
1-9$4.320%
10-99$2.6838%
100-249$2.1450%
250-499$2.0054%
500$1.9056%
Contact sales
$4.32
Input Voltage Min Volt-30.0
Input Voltage Max Volt35.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameTSSOP-38L

The CLT01 series is an octal industrial digital input IC, which drastically reduces the power dissipation of the digital input modules. Its current-sinking inputs can be configured for type 1, type 2, or type 3 inputs as per IEC 61131-2 with few external components.The CLT01 series includes a...
Read More

Key features
  • Eight current-sinking digital inputs with serializer
  • Enables inputs to meet type 1, 2 and 3 characteristic of IEC 61131-2 standard
  • Adjustable and accurate input current limitation for low power and heat dissipation:
    • 2.35 mA typ for Type 1 and Type 3
  • 35 V reverse polarity capable
  • SPI-Compatible Serial Interface 8-bit
    • Optional 16-bit mode with parity check, and diagnostics (temperature alarm, voltage alarms)
  • Daisy-Chain SPI to reduce isolation channels
  • 5 V voltage regulator
  • Energyless Field-Side LED drivers for visual status indication
  • Operating ambient temperature range from -40 °C to 105 °C
  • Packages
    • HTSSOP-38 – 500 µm pitch
    • QFN-48L – 500 µm pitch
  • Complies with the following standards:
    • IEC 61000-4-2 level 4: ±15 kV (air discharge)
    • IEC 61000-4-2 level 4: ±8 kV (contact discharge)
    • IEC 61000-4-5 Surge ±1 kV /42 Ω with minimum 1 kΩ pulse resistor at field inputs