NRND
CURRENT LIMITED OVER-VOLTAGE PROTECTED QUAD DIGITAL TERMINATION
Input Voltage Min Volt | -0.3 |
Input Voltage Max Volt | 32.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TSSOP-20 |
The CLT3-4 is a quadruple input digital termination device designed for 24 V dc automation applications. It provides the front-end circuitry of a digital input module (I/O) in industrial automation, and drives an isolating opto-coupler.
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $2.35 | 0% |
10-24 | $1.90 | 19% |
25-99 | $1.82 | 22% |
100-249 | $1.71 | 27% |
250-499 | $1.65 | 30% |
500 | $1.64 | 30% |
500 + |
Contact sales |
Input Voltage Min Volt | -0.3 |
Input Voltage Max Volt | 32.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TSSOP-20 |
The CLT3-4 is a quadruple input digital termination device designed for 24 V dc automation applications. It provides the front-end circuitry of a digital input module (I/O) in industrial automation, and drives an isolating opto-coupler.
|