Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
CURRENT LIMITED OVER-VOLTAGE PROTECTED QUAD DIGITAL TERMINATION
| Input Voltage Min Volt | -0.3 |
| Input Voltage Max Volt | 32.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TSSOP-20 |
The CLT3-4 is a quadruple input digital termination device designed for 24 V dc automation applications. It provides the front-end circuitry of a digital input module (I/O) in industrial automation, and drives an isolating opto-coupler.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.19 | 2% |
| 10-24 | $2.36 | 25% |
| 25-99 | $1.99 | 36% |
| 100-249 | $1.79 | 43% |
| 250-499 | $1.74 | 44% |
| 500 | $1.57 | 50% |
| 500 + |
Contact sales |
|
| Input Voltage Min Volt | -0.3 |
| Input Voltage Max Volt | 32.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TSSOP-20 |
The CLT3-4 is a quadruple input digital termination device designed for 24 V dc automation applications. It provides the front-end circuitry of a digital input module (I/O) in industrial automation, and drives an isolating opto-coupler.
|