🚀 New Platform Beta is Live! Expect some delays in processing orders! Apologies for the inconveniences! 🚀 Order now!

Limited time offer: Free samples and shipping until Dec. 26th! Use code: DV-UNIQUEID-FREE-1225 at checkout. 🚀 Shop now!

CS30AL

CS30AL

CS30BL

CS30BL

Active

CS30CL

High side current sense high voltage op amp

Supply Voltage Min Volt4.0
Supply Voltage Max Volt24.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSOT23-5L

The CS30 measures a small differential voltage on a high-side shunt resistor and translates it into a ground referenced output voltage. The gain is internally fixed.Wide input common-mode voltage range, low quiescent current, and tiny SOT23 packaging enable use in a wide variety of applications.The...
Read More

Key features
  • Independent supply and input common-mode voltages
  • Wide common-mode operating range: 2.8 to 30 V
  • Wide common-mode surviving range: - 0.3 to 60 V (load-dump)
  • Wide supply voltage range: 4 to 24 V
  • Low current consumption: ICCmax = 300 μA
  • Internally fixed gain: 20 V/V, 50 V/V or 100 V/V
  • Buffered output
In stock
Quantity $ per unit Savings
1-9$2.220%
10-24$1.6526%
25-99$1.5032%
100-249$1.3439%
250-499$1.2643%
500$1.2345%
Contact sales
$2.22
$2.21
Supply Voltage Min Volt4.0
Supply Voltage Max Volt24.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSOT23-5L

The CS30 measures a small differential voltage on a high-side shunt resistor and translates it into a ground referenced output voltage. The gain is internally fixed.Wide input common-mode voltage range, low quiescent current, and tiny SOT23 packaging enable use in a wide variety of applications.The...
Read More

Key features
  • Independent supply and input common-mode voltages
  • Wide common-mode operating range: 2.8 to 30 V
  • Wide common-mode surviving range: - 0.3 to 60 V (load-dump)
  • Wide supply voltage range: 4 to 24 V
  • Low current consumption: ICCmax = 300 μA
  • Internally fixed gain: 20 V/V, 50 V/V or 100 V/V
  • Buffered output