Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
NRND
LOW CAPACITANCE DIODE ARRAY FOR ESD PROTECTION
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 6.0 x 4.9 x 1.75 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-8 |
ARRAY of 12 diodes configured by cells of 2 diodes, each cell being used to protect signal line from transient overvoltages by clamping action.Its very low capacitance allows to protect fast signals with no distortion. It is particularlysuited for the protection of graphic video...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.06 | 27% |
| 10-99 | $0.72 | 13% |
| 100-499 | $0.48 | 42% |
| 500 | $0.37 | 55% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 6.0 x 4.9 x 1.75 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-8 |
ARRAY of 12 diodes configured by cells of 2 diodes, each cell being used to protect signal line from transient overvoltages by clamping action.Its very low capacitance allows to protect fast signals with no distortion. It is particularlysuited for the protection of graphic video...
Read More
|