Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
New
6 V, 6 A step-down converter
| Input Voltage Min Volt | 3.3 |
| Input Voltage Max Volt | 5.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | POA FCQFN 2X3X0.9 11L |
The DCP0606 is a high efficiency monolithic step-down synchronous switching regulator designed to deliver up to 6 A continuous current. The IC operates from 2.9 V to 6 V input voltage.The DCP0606 features low-resistance integrated N-channel MOSFETs and diode emulation working mode for optimum...
Read More
|
| Input Voltage Min Volt | 3.3 |
| Input Voltage Max Volt | 5.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | POA FCQFN 2X3X0.9 11L |
The DCP0606 is a high efficiency monolithic step-down synchronous switching regulator designed to deliver up to 6 A continuous current. The IC operates from 2.9 V to 6 V input voltage.The DCP0606 features low-resistance integrated N-channel MOSFETs and diode emulation working mode for optimum...
Read More
|