Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

DCP0606DQTRY

DCP0606DQTRY

Active

New

DCP0606QTR

6 V, 6 A step-down converter

Input Voltage Min Volt3.3
Input Voltage Max Volt5.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NamePOA FCQFN 2X3X0.9 11L

The DCP0606 is a high efficiency monolithic step-down synchronous switching regulator designed to deliver up to 6 A continuous current. The IC operates from 2.9 V to 6 V input voltage.The DCP0606 features low-resistance integrated N-channel MOSFETs and diode emulation working mode for optimum...
Read More

Key features
  • Designed for 3.3 V and 5 V power rails
  • 6 A continuous output current
    • 6 A typical efficiency = 93% @ fsw = 2.25 MHz, Vin = 5 V, Vout = 3.3 V
  • Integrated 11 mΩ MOSFETs for high efficiency
  • Adjustable output voltage down to 0.6 V
  • 1.5% output voltage accuracy
  • Fixed output voltage option on request
  • Selectable switching frequency from 1.8 to 4 MHz with dithering
  • Pulse skip mode to optimize light load efficiency
  • OV / OC / OT auto-recovery protections
  • Power Good output
  • Output voltage tracking
  • External synchronization with programmable phase shift
  • DCP0606 in QFN 2x3 mm package with wettable flanks
Coming Soon
Input Voltage Min Volt3.3
Input Voltage Max Volt5.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NamePOA FCQFN 2X3X0.9 11L

The DCP0606 is a high efficiency monolithic step-down synchronous switching regulator designed to deliver up to 6 A continuous current. The IC operates from 2.9 V to 6 V input voltage.The DCP0606 features low-resistance integrated N-channel MOSFETs and diode emulation working mode for optimum...
Read More

Key features
  • Designed for 3.3 V and 5 V power rails
  • 6 A continuous output current
    • 6 A typical efficiency = 93% @ fsw = 2.25 MHz, Vin = 5 V, Vout = 3.3 V
  • Integrated 11 mΩ MOSFETs for high efficiency
  • Adjustable output voltage down to 0.6 V
  • 1.5% output voltage accuracy
  • Fixed output voltage option on request
  • Selectable switching frequency from 1.8 to 4 MHz with dithering
  • Pulse skip mode to optimize light load efficiency
  • OV / OC / OT auto-recovery protections
  • Power Good output
  • Output voltage tracking
  • External synchronization with programmable phase shift
  • DCP0606 in QFN 2x3 mm package with wettable flanks