Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
New
Automotive 6 V, 8 A step-down converter
| Input Voltage Min Volt | 2.9 |
| Input Voltage Max Volt | 6.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | POA FCQFN 2X3X0.9 11L |
The DCP0606Y and DCP0608Y are a high efficiency monolithic step-down synchronous switching regulator designed to deliver up to 6 A or 8 A continuous current, depending on the part number. The IC operates from 2.9 V to 6 V input voltage.The DCP0606Y, DCP0608Y features low-resistance integrated...
Read More
|
| Input Voltage Min Volt | 2.9 |
| Input Voltage Max Volt | 6.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | POA FCQFN 2X3X0.9 11L |
The DCP0606Y and DCP0608Y are a high efficiency monolithic step-down synchronous switching regulator designed to deliver up to 6 A or 8 A continuous current, depending on the part number. The IC operates from 2.9 V to 6 V input voltage.The DCP0606Y, DCP0608Y features low-resistance integrated...
Read More
|