Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

New

DCP10001IPHRY

Automotive 100 V, 10 W synchronous iso-buck converter for isolated applications

Input Voltage Min Volt6.0
Input Voltage Max Volt100.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSO-8

The DCP10001IY is an automotive-grade synchronous monolithic converter specifically designed for the isolated buck topology (iso-buck).The wide input voltage range (up to 100 V) makes the device suitable for a broad range of applications. The primary output voltage can be accurately adjusted,...
Read More

Key features
  • AEC-Q100 Grade 1 qualified
  • Operating temperature range: -40 °C to 150 °C
  • Designed for iso-buck topology
  • 6 V to 100 V input voltage range
  • Supports 36 V, 48 V, 60 V, 72 V electric battery packs
  • Primary side regulation, no optocoupler required
  • 1.5 A typical sink/source primary current capability
  • Compliant with IPC-2221B requirements for clearance and creepage on both industrial and automotive versions
  • Programmable switching frequency from 100 kHz to 1 MHz
  • V²COT control mode architecture
  • Fixed 3 ms internal soft-start timer
  • Secondary-side short-circuit and overcurrent protection
  • Overtemperature protection (OTP)
Coming Soon
Input Voltage Min Volt6.0
Input Voltage Max Volt100.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSO-8

The DCP10001IY is an automotive-grade synchronous monolithic converter specifically designed for the isolated buck topology (iso-buck).The wide input voltage range (up to 100 V) makes the device suitable for a broad range of applications. The primary output voltage can be accurately adjusted,...
Read More

Key features
  • AEC-Q100 Grade 1 qualified
  • Operating temperature range: -40 °C to 150 °C
  • Designed for iso-buck topology
  • 6 V to 100 V input voltage range
  • Supports 36 V, 48 V, 60 V, 72 V electric battery packs
  • Primary side regulation, no optocoupler required
  • 1.5 A typical sink/source primary current capability
  • Compliant with IPC-2221B requirements for clearance and creepage on both industrial and automotive versions
  • Programmable switching frequency from 100 kHz to 1 MHz
  • V²COT control mode architecture
  • Fixed 3 ms internal soft-start timer
  • Secondary-side short-circuit and overcurrent protection
  • Overtemperature protection (OTP)