Active
Free
36 V, 1 A synchronous step-down converter in SOT23-6L
| Input Voltage Min Volt | 3.3 |
| Input Voltage Max Volt | 36.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT23-6L |
The DCP3601 is a wide-input voltage, easy-to-use synchronous buck converter capable of driving up to 1 A load current. The extended input range from 3.3 V to 36 V makes the device suitable for a wide range of industrial applications.The DCP3601 operates at 1 MHz fixed switching frequency...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.94 | 2% |
| 10-24 | $0.66 | 29% |
| 25-99 | $0.59 | 36% |
| 100-249 | $0.52 | 44% |
| 250-499 | $0.48 | 48% |
| 500 | $0.47 | 49% |
| 500 + |
Contact sales |
|
| Input Voltage Min Volt | 3.3 |
| Input Voltage Max Volt | 36.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT23-6L |
The DCP3601 is a wide-input voltage, easy-to-use synchronous buck converter capable of driving up to 1 A load current. The extended input range from 3.3 V to 36 V makes the device suitable for a wide range of industrial applications.The DCP3601 operates at 1 MHz fixed switching frequency...
Read More
|