Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!
Active
36 V 3 A synchronous step-down converter in SOT23-6L
| Input Voltage Min Volt | 3.3 |
| Input Voltage Max Volt | 36.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SOT23-6L |
The DCP3603 is a wide-input voltage, easy-to-use synchronous buck converter capable of driving up to 3 A load current.The extended input range from 3.3 V to 36 V makes the device suitable for a wide range of industrial applications.The DCP3603 operates at 500 kHz or 1.0 MHz fixed switching...
Read More
|
| Input Voltage Min Volt | 3.3 |
| Input Voltage Max Volt | 36.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SOT23-6L |
The DCP3603 is a wide-input voltage, easy-to-use synchronous buck converter capable of driving up to 3 A load current.The extended input range from 3.3 V to 36 V makes the device suitable for a wide range of industrial applications.The DCP3603 operates at 500 kHz or 1.0 MHz fixed switching...
Read More
|