Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!
NRND
High speed line protection, 10 V, 16 A - 8/20 ?s, in SOT23-6L
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 2.92 x 2.8 x 1.17 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT23-6L |
DSL03 is designed to protect DSL line drivers against surges defined in worldwide telecommunication standards. This device protects line drivers of various systems such as ADSL and VDSL. The low capacitance makes it suitable from ADSL to VDSL2 data rates.DSL03 is able to survive severe conditions...
Read More
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 2.92 x 2.8 x 1.17 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT23-6L |
DSL03 is designed to protect DSL line drivers against surges defined in worldwide telecommunication standards. This device protects line drivers of various systems such as ADSL and VDSL. The low capacitance makes it suitable from ADSL to VDSL2 data rates.DSL03 is able to survive severe conditions...
Read More
|