Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
High speed line protection, 12 V, 30 A, in SOT23-6L
| Operating Temp Min Celsius | -55.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 2.92 x 2.8 x 1.17 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT23-6L |
DSL05 is designed to protect DSL line drivers against surges defined in worldwide telecommunication standards. This device protects line drivers of various systems such as xDSL and G.FAST. The low capacitance makes it suitable from ADSL to G.FAST data rates.DSL05 is able to survive severe...
Read More
|
| Operating Temp Min Celsius | -55.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 2.92 x 2.8 x 1.17 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT23-6L |
DSL05 is designed to protect DSL line drivers against surges defined in worldwide telecommunication standards. This device protects line drivers of various systems such as xDSL and G.FAST. The low capacitance makes it suitable from ADSL to G.FAST data rates.DSL05 is able to survive severe...
Read More
|