Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
_
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SO-24 |
The L6219DSA is a bipolar monolithic integrated circuit intended to control and drive both windings of a bipolar stepper motor or bidirectionally control two DC motors.With only a few external components, the L6219DSA controls and drives the circuit for LS-TTL or microprocessor-controlled stepper...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $6.58 | 2% |
| 10-24 | $5.05 | 22% |
| 25-99 | $4.66 | 28% |
| 100-249 | $4.24 | 34% |
| 250-499 | $4.04 | 37% |
| 500 | $3.79 | 41% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SO-24 |
The L6219DSA is a bipolar monolithic integrated circuit intended to control and drive both windings of a bipolar stepper motor or bidirectionally control two DC motors.With only a few external components, the L6219DSA controls and drives the circuit for LS-TTL or microprocessor-controlled stepper...
Read More
|