Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
_
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SO-24 |
The L6219DSA is a bipolar monolithic integrated circuit intended to control and drive both windings of a bipolar stepper motor or bidirectionally control two DC motors.With only a few external components, the L6219DSA controls and drives the circuit for LS-TTL or microprocessor-controlled stepper...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $5.58 | 2% |
| 10-24 | $4.25 | 22% |
| 25-99 | $3.92 | 28% |
| 100-249 | $3.55 | 35% |
| 250-499 | $3.38 | 38% |
| 500 | $3.27 | 40% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SO-24 |
The L6219DSA is a bipolar monolithic integrated circuit intended to control and drive both windings of a bipolar stepper motor or bidirectionally control two DC motors.With only a few external components, the L6219DSA controls and drives the circuit for LS-TTL or microprocessor-controlled stepper...
Read More
|