Active
PWM-controlled, high-current DMOS universal motor driver
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 135.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSO 36 |
L6258EA is a dual full bridge for motor control applications realized in BCD technology, with the capability of driving both windings of a bipolar stepper motor or bidirectionally control two DC motors.L6258EA and a few external components form a complete control and drive circuit. It has high...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $24.03 | 2% |
| 10-24 | $19.21 | 18% |
| 25-99 | $18.00 | 24% |
| 100-249 | $16.68 | 29% |
| 250-499 | $16.05 | 32% |
| 500 | $15.67 | 33% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 135.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSO 36 |
L6258EA is a dual full bridge for motor control applications realized in BCD technology, with the capability of driving both windings of a bipolar stepper motor or bidirectionally control two DC motors.L6258EA and a few external components form a complete control and drive circuit. It has high...
Read More
|