Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Quad Low-Side Driver
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | SO-20 |
The L9338 is a monolithic integrated quad low side driver realized in advanced Multipower-BCD technology. It is intended to drive lines, lamps or relays in automotive or industrial applications.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.22 | 2% |
| 10-24 | $3.19 | 23% |
| 25-99 | $2.83 | 32% |
| 100-249 | $2.59 | 37% |
| 250-499 | $2.46 | 41% |
| 500 | $2.42 | 42% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | SO-20 |
The L9338 is a monolithic integrated quad low side driver realized in advanced Multipower-BCD technology. It is intended to drive lines, lamps or relays in automotive or industrial applications.
|