Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

E-L9338MD

E-L9338MD

Active

E-L9338MD/TR

Quad Low-Side Driver

Operating RangeIndustrial
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeAutomotive
Package NameSO-20

The L9338 is a monolithic integrated quad low side driver realized in advanced Multipower-BCD technology. It is intended to drive lines, lamps or relays in automotive or industrial applications.

Key features
  • Wide input voltage range from -24 V up to +45 V
  • Wide operating supply voltage range from 4.5 V up to 32 V
  • Reverse biasing protected (VS= -24 V)
  • Very low standby quiescent current < 2 μA
  • Programmable signal transfer polarity
  • TTL and CMOS compatible inputs
  • Defined output off state off for open inputs
  • Three open drain DMOS outputs, with RDSon= 1.5 Ω. at 25 °C and VS> 6 V
  • Output current limitation
  • Controlled output slope for low EMI
  • Over temperature shut-down
  • Integrated output clamping for fast inductive recirculation VFB> 45 V
  • Status monitoring for:
    • Over temperature
    • Disconnected ground or supply voltage
  • ESD: all pins are guaranteed till 2 kV human body mode
Out of Stock
Operating RangeIndustrial
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeAutomotive
Package NameSO-20

The L9338 is a monolithic integrated quad low side driver realized in advanced Multipower-BCD technology. It is intended to drive lines, lamps or relays in automotive or industrial applications.

Key features
  • Wide input voltage range from -24 V up to +45 V
  • Wide operating supply voltage range from 4.5 V up to 32 V
  • Reverse biasing protected (VS= -24 V)
  • Very low standby quiescent current < 2 μA
  • Programmable signal transfer polarity
  • TTL and CMOS compatible inputs
  • Defined output off state off for open inputs
  • Three open drain DMOS outputs, with RDSon= 1.5 Ω. at 25 °C and VS> 6 V
  • Output current limitation
  • Controlled output slope for low EMI
  • Over temperature shut-down
  • Integrated output clamping for fast inductive recirculation VFB> 45 V
  • Status monitoring for:
    • Over temperature
    • Disconnected ground or supply voltage
  • ESD: all pins are guaranteed till 2 kV human body mode