🎅 Flat-rate shipping is live! - Only $5.99 worldwide delivery until Dec. 15th! No min purchase or code needed.

E-L9935

E-L9935

Active

E-L9935013TR

Two-Phase Stepper Motor Driver

Operating RangeAutomotive
Supply Voltage Min Volt8.0
Supply Voltage Max Volt24.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSO-20

The L9935 is a two-phase stepper motor driver circuit suited to drive bipolar stepper motors.The device can be controlled by a serial interface (SPI). All protections required to design a well protected system (short-circuit, over temperature, cross conduction etc.) are...
Read More

Key features
  • 2 x 1.1 A full bridge outputs
  • Integrated chopping current regulation
  • Minimized power dissipation during flyback
  • Output stages with controlled output voltage slopes to reduce electromagnetic radiation
  • Short-circuit protection of all outputs
  • Error-flag for over load, open load and over temperature pre alarm
  • Delayed channel switch on to reduce peak currents
  • Max. operating supply voltage 24 V
  • Standby consumption typically 40 μA
  • Serial interface (SPI)
In stock
Quantity $ per unit Savings
1-9$6.070%
10-24$5.4810%
25-99$4.9319%
100-120$4.4327%
Contact sales
$6.07
$6.07
Operating RangeAutomotive
Supply Voltage Min Volt8.0
Supply Voltage Max Volt24.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSO-20

The L9935 is a two-phase stepper motor driver circuit suited to drive bipolar stepper motors.The device can be controlled by a serial interface (SPI). All protections required to design a well protected system (short-circuit, over temperature, cross conduction etc.) are...
Read More

Key features
  • 2 x 1.1 A full bridge outputs
  • Integrated chopping current regulation
  • Minimized power dissipation during flyback
  • Output stages with controlled output voltage slopes to reduce electromagnetic radiation
  • Short-circuit protection of all outputs
  • Error-flag for over load, open load and over temperature pre alarm
  • Delayed channel switch on to reduce peak currents
  • Max. operating supply voltage 24 V
  • Standby consumption typically 40 μA
  • Serial interface (SPI)