Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
2 x 37 W dual/quad power amplifier for car radio
| Supply Voltage Min Volt | 8.0 |
| Supply Voltage Max Volt | 18.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | MW 15L |
The TDA7375AV is a technology class AB car radio amplifier able to work either in dual bridge or quad single ended configuration.The exclusive fully complementary structure of the output stage and the internally fixed gain guarantee the highest possible power performances with extremely reduced...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $5.80 | 2% |
| 10-24 | $4.42 | 22% |
| 25-99 | $4.07 | 28% |
| 100-249 | $3.69 | 35% |
| 250-499 | $3.51 | 38% |
| 500 | $3.36 | 41% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 8.0 |
| Supply Voltage Max Volt | 18.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | MW 15L |
The TDA7375AV is a technology class AB car radio amplifier able to work either in dual bridge or quad single ended configuration.The exclusive fully complementary structure of the output stage and the internally fixed gain guarantee the highest possible power performances with extremely reduced...
Read More
|