📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now

Active

E-TDA7384A

4 x 46 W quad bridge car radio amplifier

Supply Voltage Min Volt8.0
Supply Voltage Max Volt18.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeAutomotive
Package NameFLEXIWATT FM2 25

The TDA7384A is an AB class audio power amplifier, packaged in Flexiwatt 25 and designed for high end car radio applications.Based on a fully complementary PNP/NPN configuration, the TDA7384A allows a rail to rail output voltage swing with no need of bootstrap capacitors. The extremely reduced...
Read More

Key features
  • High output power capability:
    • 4 x 46 W / 4 Ω max.
    • 4 x 27 W / 4 Ω @ 14.4 V, 1 kHz, 10 %
  • Low distortion
  • Low output noise
  • Standby function
  • Mute function
  • Automute at min. supply voltage detection
  • Low external component count:
    • Internally fixed gain (26 dB)
    • No external compensation
    • No bootstrap capacitors
  • Protections:
    • Output short circuit to GND, to VS, across the load
    • Very inductive loads
    • Overrating chip temperature with soft thermal limiter
    • Load dump voltage
    • Fortuitous open GND
    • Reversed battery
    • ESD
In stock
Quantity $ per unit Savings
1-9$5.260%
10-24$4.926%
25-99$4.779%
100-249$4.3517%
250-356$4.2719%
357-500$4.2619%
Contact sales
$5.26
$5.26
Supply Voltage Min Volt8.0
Supply Voltage Max Volt18.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeAutomotive
Package NameFLEXIWATT FM2 25

The TDA7384A is an AB class audio power amplifier, packaged in Flexiwatt 25 and designed for high end car radio applications.Based on a fully complementary PNP/NPN configuration, the TDA7384A allows a rail to rail output voltage swing with no need of bootstrap capacitors. The extremely reduced...
Read More

Key features
  • High output power capability:
    • 4 x 46 W / 4 Ω max.
    • 4 x 27 W / 4 Ω @ 14.4 V, 1 kHz, 10 %
  • Low distortion
  • Low output noise
  • Standby function
  • Mute function
  • Automute at min. supply voltage detection
  • Low external component count:
    • Internally fixed gain (26 dB)
    • No external compensation
    • No bootstrap capacitors
  • Protections:
    • Output short circuit to GND, to VS, across the load
    • Very inductive loads
    • Overrating chip temperature with soft thermal limiter
    • Load dump voltage
    • Fortuitous open GND
    • Reversed battery
    • ESD