Active
4 x 42 W quad bridge car radio amplifier
| Supply Voltage Min Volt | 8.0 |
| Supply Voltage Max Volt | 18.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | FLEXIWATT FM2 25 |
The TDA7385 is an AB class audio power amplifier, packaged in Flexiwatt 25 and designed for high end car radio applications.Based on a fully complementary PNP/NPN configuration, the TDA7385 allows a rail to rail output voltage swing with no need of bootstrap capacitors. The extremely reduced...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $5.89 | 2% |
| 10-24 | $4.48 | 22% |
| 25-99 | $4.13 | 28% |
| 100-249 | $3.75 | 35% |
| 250-356 | $3.56 | 38% |
| 357-500 | $3.45 | 40% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 8.0 |
| Supply Voltage Max Volt | 18.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | FLEXIWATT FM2 25 |
The TDA7385 is an AB class audio power amplifier, packaged in Flexiwatt 25 and designed for high end car radio applications.Based on a fully complementary PNP/NPN configuration, the TDA7385 allows a rail to rail output voltage swing with no need of bootstrap capacitors. The extremely reduced...
Read More
|