E-TDA7386

NRND

Quad BTL output power amplifier with stand-by and mute inputs

Quantity $ per Unit Savings
1 - 9$6.660%
10 - 24$5.9910%
25 - 99$5.6615%
100 - 249$4.9126%
250 - 499$4.6630%
500$4.1737%
Contact Sales
In stock
$6.66
Parameter NameParameter Value
Supply Voltage Min Volt8.0
Supply Voltage Max Volt18.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeAutomotive
Package NameFLEXIWATT FM2 25
Key features
  • High output power capability:
  • 4 x 49 W/4 Ω max.
  • 4 x 28 W/4 Ω @ 14.4V, 1 kHz, 10%
  • 4 x 24 W/4 Ω @ 13.2V, 1 kHz, 10%
  • Low distortion
  • Low output noise
  • Standby function
  • Mute function
  • Automute at min. supply voltage detection
  • Low external component count:
    • Internally fixed gain (26dB)
    • No external compensation
    • No bootstrap capacitors
  • Protections:
    • Output short circuit to GND, to VS, across the load
    • Very inductive loads
    • Overrating chip temperature with soft thermal limiter
    • Load dump voltage
    • Fortuitous open GND
    • Reversed battery
    • ESD