📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
4 x 51 W quad bridge car radio amplifier
Supply Voltage Min Volt | 8.0 |
Supply Voltage Max Volt | 18.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 105.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | FLEXIWATT FM2 25 |
The TDA7560 is a breakthrough BCD (Bipolar / CMOS / DMOS) technology class AB audio power amplifier in Flexiwatt 25 package designed for high power car radio.The fully complementary P-Channel/N-Channel output structure allows a rail to rail output voltage swing which, combined with high output...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $11.63 | 0% |
10-24 | $10.51 | 10% |
25-99 | $10.02 | 14% |
100-249 | $8.69 | 25% |
250-356 | $8.30 | 29% |
357-500 | $6.60 | 43% |
500 + |
Contact sales |
Supply Voltage Min Volt | 8.0 |
Supply Voltage Max Volt | 18.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 105.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | FLEXIWATT FM2 25 |
The TDA7560 is a breakthrough BCD (Bipolar / CMOS / DMOS) technology class AB audio power amplifier in Flexiwatt 25 package designed for high power car radio.The fully complementary P-Channel/N-Channel output structure allows a rail to rail output voltage swing which, combined with high output...
Read More
|