📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
4 x 40 W multifunction quad power amplifier with built-in diagnostics features
Supply Voltage Min Volt | 8.0 |
Supply Voltage Max Volt | 18.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 105.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | FLEXIWATT FM2 25 |
The TDA7566 is a new BCD technology quad bridge type of car radio amplifier in Flexiwatt25 package specially intended for car radio applications.Thanks to the DMOS output stage the TDA7566 has a very low distortion allowing a clear powerful sound.This device is equipped with a full diagnostics...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $9.50 | 0% |
10-24 | $8.58 | 10% |
25-99 | $8.18 | 14% |
100-249 | $7.11 | 25% |
250-500 | $6.78 | 29% |
500 + |
Contact sales |
Supply Voltage Min Volt | 8.0 |
Supply Voltage Max Volt | 18.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 105.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | FLEXIWATT FM2 25 |
The TDA7566 is a new BCD technology quad bridge type of car radio amplifier in Flexiwatt25 package specially intended for car radio applications.Thanks to the DMOS output stage the TDA7566 has a very low distortion allowing a clear powerful sound.This device is equipped with a full diagnostics...
Read More
|