NRND
Common-mode filter with ESD protection
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 2.2 x 1.35 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | QFN-10L |
This device is a highly integrated common mode filter designed to suppress EMI/RFI common mode noise on high speed differential serial buses like HDMI 2.0, HDMI1.4, USB 3.1 Gen 1, Ethernet, MIPI, Display Port and other high speed serial interfaces. It has a very large differential bandwidth to...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.50 | 0% |
| 10-24 | $0.42 | 17% |
| 25-99 | $0.36 | 28% |
| 100-249 | $0.34 | 32% |
| 250-499 | $0.32 | 37% |
| 500 | $0.30 | 40% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 2.2 x 1.35 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | QFN-10L |
This device is a highly integrated common mode filter designed to suppress EMI/RFI common mode noise on high speed differential serial buses like HDMI 2.0, HDMI1.4, USB 3.1 Gen 1, Ethernet, MIPI, Display Port and other high speed serial interfaces. It has a very large differential bandwidth to...
Read More
|