Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Free
Common mode filter with ESD protection for High Speed Serial interface
| Operating Temp Min Celsius | -55.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 2.2 x 1.35 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | QFN-10L |
The ECMF4-2450A60N10 is a highly integrated common mode filter designed to suppress EMI/RFI common mode noise on high speed differential serial buses like HDMI 2.1, HDMI 2.0, HDMI1.4, USB 4, USB 3.2 Gen 1 and Gen 2, ethernet, MIPI, display port and other high speed serial interfaces.It has a very...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.53 | 2% |
| 10-24 | $0.44 | 16% |
| 25-99 | $0.38 | 27% |
| 100-249 | $0.36 | 31% |
| 250-499 | $0.33 | 36% |
| 500 | $0.31 | 40% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -55.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 2.2 x 1.35 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | QFN-10L |
The ECMF4-2450A60N10 is a highly integrated common mode filter designed to suppress EMI/RFI common mode noise on high speed differential serial buses like HDMI 2.1, HDMI 2.0, HDMI1.4, USB 4, USB 3.2 Gen 1 and Gen 2, ethernet, MIPI, display port and other high speed serial interfaces.It has a very...
Read More
|