Active
Automotive CMF with ESD protection and 9 GHz bandwidth in QFN-10L
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 2.6 x 1.35 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | QFN-10L WF |
The ECMF4-2459A6M10Y is an integrated common mode filter designed to suppress EMI/RFI common mode noise on high speed buses HDMI 2.0, HDMI2.1, HDMI 1.4 and DisplayPort, FPD link III, GMSL, USB3.2 generation 1 and 2 , MIPI. It is designed to replace discrete common mode chokes or LTCC.The device...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.69 | 1% |
| 10-24 | $0.57 | 16% |
| 25-99 | $0.50 | 27% |
| 100-249 | $0.47 | 31% |
| 250-499 | $0.43 | 36% |
| 500 | $0.41 | 40% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 2.6 x 1.35 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | QFN-10L WF |
The ECMF4-2459A6M10Y is an integrated common mode filter designed to suppress EMI/RFI common mode noise on high speed buses HDMI 2.0, HDMI2.1, HDMI 1.4 and DisplayPort, FPD link III, GMSL, USB3.2 generation 1 and 2 , MIPI. It is designed to replace discrete common mode chokes or LTCC.The device...
Read More
|