📢 $9.99 flat rate shipping in EMEA countries! Ends April 30th - Don't Miss Out!. 🛒 Shop now
NRND
6-line EMI filter and ESD protection for mini and micro SD card interfaces
ECCN US | EAR99 |
ECCN EU | NEC |
Package Size | 1.92 x 1.92 x 0.65 |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | CSP P 0.5 mm |
The EMIF06-mSD01F2 is a highly integrated device based on IPAD technology with the following functions:
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.55 | 0% |
10-24 | $0.53 | 4% |
25-49 | $0.43 | 21% |
50-99 | $0.39 | 29% |
100-249 | $0.35 | 36% |
250 | $0.34 | 39% |
250 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Package Size | 1.92 x 1.92 x 0.65 |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | CSP P 0.5 mm |
The EMIF06-mSD01F2 is a highly integrated device based on IPAD technology with the following functions:
|