Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
NRND
5 V low clamping single line unidirectional ESD protection
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 0.6 x 0.3 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | ST0201 |
The ESD051-1F4 is a unidirectional single line TVS diode designed to protect the power line against EOS and ESD transients.This ESD suppressor is ideal for applications where PCB space saving is required such as cellular handsets and accessories, wearable devices, USB buses, battery...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.17 | 70% |
| 10-99 | $0.09 | 15% |
| 100-499 | $0.07 | 32% |
| 500 | $0.05 | 47% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 0.6 x 0.3 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | ST0201 |
The ESD051-1F4 is a unidirectional single line TVS diode designed to protect the power line against EOS and ESD transients.This ESD suppressor is ideal for applications where PCB space saving is required such as cellular handsets and accessories, wearable devices, USB buses, battery...
Read More
|