Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Free
60 A - 8/20 us, 12 V TVS in QFN-2L
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 1.6 x 1 x 0.55 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | QFN-2L |
ESDAxxPxxx-1U1M transient voltage suppressor (TVS) series are designed for use in harsh environments to protect sensitive electronics from damage or latch-up due to electrical overstress (EOS), lightning surge and ESD without aging effect and performance drifts.The series features desirable...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.53 | 2% |
| 10-99 | $0.24 | 54% |
| 100-499 | $0.20 | 61% |
| 500 | $0.16 | 70% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 1.6 x 1 x 0.55 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | QFN-2L |
ESDAxxPxxx-1U1M transient voltage suppressor (TVS) series are designed for use in harsh environments to protect sensitive electronics from damage or latch-up due to electrical overstress (EOS), lightning surge and ESD without aging effect and performance drifts.The series features desirable...
Read More
|